IESNA:LM-63-2002
[TEST]P944400
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46617
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4252.4 4225.8 4170 4121.6 4109.5 4114.3 4128.8 4155.5 4179.7 4187
4189.4 4225.8 4300.9 4424.4 4630.4 4921.2 5274.9 5701.4 6246.6 6895.9
7632.5 8533.9 9626.7 10869.7 12207.2 13644.1 15022.8 15664.9 14724.7 11378.5
6190.8 1747 535.5 317.4 181.7 75.1 0
4252.4 4237.9 4179.7 4131.3 4119.1 4121.6 4136.1 4162.8 4184.6 4191.8
4196.7 4235.4 4308.1 4439 4640.1 4933.3 5291.9 5720.8 6280.5 6929.9
7690.7 8618.7 9755.1 10971.5 12333.2 13806.4 15156 15737.5 14576.9 11124.1
5902.5 1638 518.5 290.8 169.6 67.8 0
4252.4 4233 4177.3 4126.4 4104.6 4107 4114.3 4128.8 4138.5 4148.2
4162.8 4203.9 4281.5 4405.1 4608.6 4877.5 5221.6 5628.7 6154.5 6796.6
7598.6 8601.7 9779.3 11087.8 12444.7 13883.9 15243.3 15950.8 15090.6 12015.8
7133.4 2631.4 702.7 348.9 206 80 0
4252.4 4223.3 4170 4114.3 4085.2 4078 4082.8 4085.2 4085.2 4102.2
4126.4 4172.4 4250 4371.1 4545.6 4802.4 5144.1 5560.8 6086.6 6726.3
7593.8 8630.8 9953.8 11443.9 12970.5 14467.9 15866 16655.9 16219.7 13946.9
9575.8 4632.8 1395.7 508.8 247.1 77.5 0
4252.4 4223.3 4172.4 4114.3 4078 4070.7 4075.5 4075.5 4075.5 4094.9
4138.5 4179.7 4245.1 4349.3 4506.8 4744.3 5088.4 5517.2 6045.4 6719
7608.3 8793.2 10322.1 12132.1 13993 15660 17004.8 17857.7 17959.5 16796.4
13394.5 8056.6 3421.3 872.3 293.2 67.8 0
4252.4 4216.1 4165.2 4107 4068.3 4061 4068.3 4078 4078 4097.3
4143.4 4177.3 4228.2 4339.6 4506.8 4744.3 5078.7 5517.2 6055.1 6765.1
7693.1 8967.6 10678.3 12764.5 14882.2 16721.3 18068.5 19071.6 19687.1 19294.5
16723.7 11742 5623.8 1766.4 375.6 87.2 0
4252.4 4223.3 4170 4109.5 4070.7 4061 4065.8 4075.5 4075.5 4094.9
4138.5 4184.6 4250 4356.6 4521.4 4763.7 5102.9 5529.3 6062.4 6736
7625.3 8812.5 10348.7 12132.1 13973.6 15677 17082.3 18061.2 18192.1 16912.7
13702.2 8366.7 3288 848.1 244.7 65.4 0
4252.4 4228.2 4177.3 4116.7 4078 4068.3 4075.5 4082.8 4090.1 4109.5
4140.9 4191.8 4274.2 4397.8 4574.7 4819.4 5165.9 5587.5 6113.3 6772.4
7644.6 8744.7 10074.9 11526.3 13011.6 14511.5 15933.8 16731 16185.8 14056
9849.6 4734.6 1412.6 530.6 252 77.5 0
4252.4 4235.4 4182.1 4124 4092.5 4087.6 4097.3 4116.7 4133.7 4150.6
4172.4 4216.1 4300.9 4434.1 4632.8 4906.6 5248.3 5662.6 6181.1 6808.7
7603.5 8589.6 9745.4 11007.8 12325.9 13750.7 15151.2 15856.3 15114.8 12570.7
7942.7 3120.9 894.1 426.5 227.8 92.1 0
4252.4 4240.3 4184.6 4126.4 4099.8 4097.3 4114.3 4148.2 4177.3 4194.3
4211.2 4254.8 4334.8 4470.5 4678.9 4972 5330.7 5764.4 6297.4 6942
7688.3 8616.3 9684.8 10884.2 12158.7 13571.4 14916.1 15444.4 14446.1 11213.8
6144.8 1851.2 564.6 285.9 152.7 60.6 0
4252.4 4237.9 4184.6 4126.4 4099.8 4099.8 4116.7 4148.2 4179.7 4194.3
4208.8 4245.1 4327.5 4455.9 4661.9 4947.8 5304 5757.1 6292.6 6903.2
7637.4 8526.6 9590.3 10797 12013.4 13426 14799.8 15449.2 14606 11550.6
6544.6 2057.1 596.1 310.1 159.9 55.7 0
